IESNA:LM-63-2002
[TEST]P950108
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-930-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16815
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2486.5 2758.8 2999.2 3174.9 3208.9 3017.9 2795 2661.1 2642.4 2756.6
2982.7 3259.4 3563.5 4010.3 4393.4 4644.8 4925.9 5265.1 5663.6 6036.9
6354.1 6571.5 6522.1 6365.1 5902.9 4924.8 3687.5 2477.8 1418.4 794.8
531.3 362.3 157 81.2 28.5 0 0
2486.5 2743.4 2989.3 3162.8 3202.3 3019 2796.1 2655.6 2632.5 2741.2
2958.6 3225.4 3521.8 3913.7 4339.6 4571.3 4853.4 5170.7 5574.7 5933.7
6248.7 6478.2 6438.7 6270.7 5870 4953.3 3786.3 2556.8 1443.6 786
532.4 374.4 158.1 92.2 34 5.5 0
2486.5 2745.6 2980.6 3167.2 3230.9 3090.3 2865.3 2701.7 2656.7 2728.1
2915.8 3143 3439.4 3769.9 4194.7 4443.9 4684.4 4970.9 5345.2 5686.7
6022.6 6212.5 6204.8 5978.7 5692.1 4952.2 3912.6 2642.4 1563.3 944.1
649.9 477.5 315.1 200.9 124.1 48.3 0
2486.5 2719.3 2950.9 3137.5 3241.8 3176 2975.1 2791.7 2701.7 2730.3
2860.9 3060.7 3283.5 3531.7 3898.3 4221.1 4474.7 4744.7 5059.8 5426.5
5744.8 6023.7 6191.6 6179.6 6156.5 6204.8 5770.1 4733.8 2956.4 1403
884.8 683.9 490.7 317.3 155.9 38.4 0
2486.5 2700.6 2912.5 3106.8 3241.8 3287.9 3158.4 2983.8 2838.9 2788.4
2848.8 2990.4 3171.6 3383.4 3594.2 3921.4 4301.2 4563.6 4900.6 5249.7
5625.2 5942.4 6186.2 6373.9 6452.9 6595.6 6786.7 6218 4793 2678.7
1044 483 326 205.3 103.2 13.2 0
2486.5 2680.9 2864.2 3053 3207.8 3319.8 3341.7 3241.8 3116.7 3012.4
2990.4 3051.9 3189.1 3337.3 3533.8 3735.8 4082.8 4539.4 4857.8 5114.7
5448.4 5853.5 6279.5 6659.3 7031.5 7455.2 8211.6 9006.4 8786.9 7524.4
5267.3 2570 817.9 286.5 102.1 12.1 0
2486.5 2642.4 2799.4 2964.1 3121.1 3261.6 3387.8 3464.7 3473.5 3451.5
3436.1 3468 3543.7 3657.9 3808.3 4009.2 4262.8 4594.3 5011.5 5455
5890.8 6401.3 7011.7 7672.6 8427.9 9114 9934.1 11296.5 13515.1 14292.4
12316.3 8147.9 4224.4 1995.8 694.9 82.3 0
2486.5 2636.9 2776.4 2921.3 3078.3 3215.5 3358.2 3484.4 3566.8 3612.9
3663.4 3743.5 3848.9 3982.9 4171.7 4403.3 4670.1 5002.7 5390.2 5848
6358.5 6899.7 7513.4 8239.1 8968 9705.7 10506 11602.7 13626 15373.7
14255.1 9985.7 5349.6 2337.2 708.1 69.2 0
2486.5 2609.5 2725.9 2854.3 2980.6 3118.9 3258.3 3403.2 3552.5 3706.2
3848.9 4010.3 4216.7 4472.5 4827.1 5202.5 5614.2 6036.9 6507.8 7041.3
7570.5 8097.4 8634.3 9222.7 9859.4 10481.9 11114.2 11871.7 13001.4 14012.4
13406.4 10854 6807.5 2856.5 604.9 54.9 0
2486.5 2561.2 2642.4 2727 2818.1 2914.7 3019 3134.2 3264.9 3421.9
3622.8 3856.6 4121.2 4473.6 4940.1 5471.5 6017.1 6609.9 7259.8 7939.4
8629.9 9262.2 9860.5 10424.8 10921 11398.6 11954 12569.9 13328.5 13316.4
11808 9118.4 5120.2 1502.9 226.1 31.8 0
2486.5 2511.8 2545.8 2580.9 2617.2 2663.3 2717.1 2776.4 2844.4 2937.7
3060.7 3203.4 3382.4 3641.4 4003.7 4450.5 4961 5492.3 6029.2 6536.4
6999.6 7457.4 7913 8352.1 8741.9 9088.8 9441.2 9837.5 10126.2 9481.8
7747.2 5348.5 2118.8 434.7 119.7 39.5 0
2486.5 2488.7 2492 2501.9 2515.1 2526.1 2544.7 2563.4 2584.2 2615
2658.9 2705 2756.6 2849.9 2991.5 3157.3 3395.5 3683.2 4039.9 4423.1
4810.6 5193.7 5582.4 5945.7 6267.4 6553.9 6796.5 7037 7067.7 6291.5
5029.1 3475.7 1392 277.7 71.4 22 0
2486.5 2459.1 2442.6 2418.5 2392.1 2364.7 2328.5 2293.3 2242.8 2179.2
2111.1 2014.5 1926.7 1869.6 1856.4 1883.8 1998 2201.1 2460.2 2725.9
2961.9 3149.6 3314.3 3459.2 3566.8 3619.5 3565.7 3319.8 2802.7 2016.7
1236.1 646.6 245.9 64.8 14.3 0 0
2486.5 2410.8 2319.7 2217.6 2102.3 1957.4 1800.4 1624.8 1446.9 1291
1164.8 1062.7 982.5 925.5 885.9 847.5 817.9 810.2 845.3 941.9
1056.1 1130.7 1135.1 1070.4 962.8 815.7 662 500.6 350.2 213
125.2 73.6 39.5 13.2 3.3 0 0
2486.5 2351.5 2189 2000.2 1769.7 1531.4 1309.7 1136.2 1005.6 894.7
792.6 698.2 627.9 595 578.5 556.6 540.1 524.8 505 487.4
474.3 452.3 419.4 375.5 326 275.6 228.3 192.1 161.4 131.7
98.8 63.7 29.6 7.7 2.2 0 0
2486.5 2282.3 2044.1 1758.7 1470 1213.1 1039.6 912.3 794.8 697.1
635.6 599.4 568.7 541.2 514.9 489.6 464.4 433.6 399.6 370
349.1 328.2 308.5 281 256.9 227.2 202 175.6 146 114.2
75.7 45 20.9 7.7 2.2 0 0
2486.5 2245 1937.6 1579.7 1254.8 1045.1 902.4 777.2 690.5 648.8
614.8 577.4 540.1 506.1 475.4 445.7 410.6 373.3 337 307.4
283.2 259.1 243.7 229.4 210.8 188.8 164.7 138.3 106.5 75.7
53.8 31.8 14.3 3.3 0 0 0
2486.5 2191.2 1819.1 1416.2 1118.7 941.9 804.7 718 675.2 641.1
607.1 564.3 522.6 481.9 441.3 400.7 360.1 322.8 293.1 270.1
252.5 237.1 221.8 200.9 180 160.3 137.2 113.1 91.1 72.5
53.8 35.1 12.1 0 0 0 0
2486.5 2158.3 1735.6 1313 1052.8 887 764.1 711.4 679.5 644.4
607.1 564.3 518.2 469.9 422.7 376.5 335.9 305.2 283.2 261.3
241.5 220.7 203.1 185.5 168 147.1 124.1 101 83.4 65.9
47.2 28.5 6.6 0 0 0 0
2486.5 2128.7 1672 1254.8 1026.5 864 757.5 720.2 683.9 647.7
611.5 569.8 524.8 476.4 428.1 385.3 350.2 316.2 286.5 259.1
236 210.8 191 172.4 151.5 125.2 99.9 83.4 68.1 50.5
34 16.5 3.3 0 0 0 0
2486.5 2129.7 1656.6 1239.4 1006.7 849.7 759.7 728.9 699.3 663.1
625.8 586.2 545.6 500.6 453.4 408.4 370 334.8 305.2 276.6
247 216.3 191 168 142.7 114.2 86.7 72.5 58.2 43.9
28.5 13.2 2.2 0 0 0 0
2486.5 2153.9 1679.6 1254.8 1018.8 857.4 763 732.2 703.7 667.5
631.2 592.8 551.1 507.2 461.1 415 373.3 338.1 314 287.6
251.4 220.7 193.2 169.1 140.5 113.1 86.7 72.5 57.1 42.8
28.5 13.2 3.3 0 0 0 0
